background-waves

DCNHF20NH24-Q

Product Status| Activei

DCNHF20NH24-Q

CONTACTOR 20A 1.5KV 24Vcoil NP QC | Series: DCNHF20
info

The DCNHF20 Series high-voltage DC contactor relay is engineered for electric vehicle and industrial high-voltage DC applications that require flexible system integration and reliable low-current switching. Rated for 20A continuous current and up to 1500V DC, it is ideal for use in battery power supply systems, charging piles, motor control, circuit isolation, circuit protection, and industrial safety devices.

Featuring SPST normally open (NO) circuitry with non-polarized contacts, the DCNHF20 Series supports bidirectional current flow, making it well suited for a wide range of electrical systems. Its compact design helps minimize operational noise during switching, while a robust housing delivers dependable performance in demanding automotive and industrial environments.

The bottom-mounting DCNHF20 Series contactor is equipped with quick-connect (QC) terminals for efficient installation and secure electrical connections and is available with 12V DC or 24V DC coil voltage options to support common EV and industrial control systems.

This model (DCNHF20NH24-Q) features a 24V DC coil rating.

PropertyValue
Current Rating (Continuous) in Amps
20
Maximum DC Voltage (V)
1500
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M5
Contacts
Copper Alloy
Housing
Nylon UL 94-V0
Coil Type
Single
Aux Contacts
No
Input Terminals
QC Terminal
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
No
Recommended Torque
Mounting: 3-4Nm Terminal: Pull/Push Force MAX 49N
Coil Voltage
24
  • Quick-Connect (QC) terminals
  • 24V DC coil rating

DCNHF20NH24-Q Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHF20NH24-QCONTACTOR 20A 1.5KV 24Vcoil NP QC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.