background-waves

Series: DCNHF300

1000V DC Max Contactor Relays
Product Status| Activei
info

The DCNHF300 Series high-voltage DC contactor relay is engineered for demanding electric vehicle and industrial high-power DC applications that require robust, reliable switching at high current levels. Rated for 300A continuous current and up to 1000V DC, it is ideal for use in battery power supply systems, charging infrastructure, motor control, circuit isolation, circuit protection, and industrial safety systems.

Featuring SPST normally open (NO) circuitry with non-polarized contacts, the DCNHF300 Series contactor supports bidirectional current flow, providing flexibility across a wide range of electrical systems. Its bottom mounting design enables secure installation, while the rugged construction is optimized for performance in harsh automotive and industrial environments.

The DCNHF300 Series contactor is equipped with internal-thread terminals to ensure secure high-current connections. It is available with 12V DC or 24V DC coil voltage options, supporting common EV and industrial control system requirements.

  • High voltage (1000V) contactor for EV applications
  • Compact structure, helping reduce noise when turned on
  • Resin housing provides corrosion resistance in harsh automotive environments
  • Sealed contacts with no leakage of electrical arc for maximum safety
  • No mounting orientation restrictions
  • RoHS and REACH compliant

DCNHF300 Parts

FiltersFilters

DCNHF300 Applications

Highlights Section

  • Battery Electric Vehicles
  • Hybrid Electric Vehicles
  • Material Handling
  • Electric Maintenance and Transport Vehicles
  • Industrial Applications

Series: DCNHF300 Resources