background-waves

DCNHF300NG24-F

Product Status| Activei

DCNHF300NG24-F

CONTACTOR 300A 1KV 24Vcoil NP Fem. | Series: DCNHF300
info

The DCNHF300 Series high-voltage DC contactor relay is engineered for demanding electric vehicle and industrial high-power DC applications that require robust, reliable switching at high current levels. Rated for 300A continuous current and up to 1000V DC, it is ideal for use in battery power supply systems, charging infrastructure, motor control, circuit isolation, circuit protection, and industrial safety systems.

Featuring SPST normally open (NO) circuitry with non-polarized contacts, the DCNHF300 Series contactor supports bidirectional current flow, providing flexibility across a wide range of electrical systems. Its bottom mounting design enables secure installation, while the rugged construction is optimized for performance in harsh automotive and industrial environments.

The DCNHF300 Series contactor is equipped with internal-thread terminals to ensure secure high-current connections. It is available with 12V DC or 24V DC coil voltage options, supporting common EV and industrial control system requirements.

This model (DCNHF300NG24-F) features a 24V DC coil rating.

PropertyValue
Current Rating (Continuous) in Amps
300
Maximum DC Voltage (V)
1000
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M5
Contacts
Copper Alloy
Housing
Nylon UL 94-V0
Coil Type
Single
Aux Contacts
No
Input Terminals
M6
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
No
Recommended Torque
Mounting: 3-4Nm Terminal: 6-8Nm
Coil Voltage
24
  • Internal-thread power connection
  • 24V DC coil rating

DCNHF300NG24-F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHF300NG24-FCONTACTOR 300A 1KV 24Vcoil NP Fem.

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.