background-waves

Series: DCNHF350

1800V DC Max Contactor Relays
Product Status| Activei
info

The DCNHF350 Series 350A 1800V Max double-coil, high-voltage DC contactor is designed for electric vehicle (EV) and industrial applications, including battery power supply, charging systems, motor control, circuit insulation, circuit protection, and safety devices.

Featuring non-polarized, sealed contacts, the DCNHF350 Series industrial and EV contactor supports flexible use in electrical systems regardless of polarity and can be mounted in any orientation, providing versatility for system design. Its double-coil economizer minimizes power consumption once the contactor is engaged, reducing heat generation and improving overall efficiency and reliability.

The DCNHF350 Series contactor also features an auxiliary contact and incorporates a PCBA for enhanced performance and reliability. The contactor is offered in 12V or 24V polarized coil configurations with internal thread or stud terminals.

  • High voltage (1800V) contactor for EV applications
  • Resin housing provides corrosion resistance in harsh automotive environments
  • Sealed contacts with no leakage of electrical arc for maximum safety
  • No mounting orientation restrictions
  • Ceramic arc chamber enables higher contact voltage capability
  • RoHS and REACH compliant

DCNHF350 Applications

Highlights Section

  • Battery Electric Vehicles
  • Hybrid Electric Vehicles
  • Material Handling
  • Electric Maintenance and Transport Vehicles
  • Industrial Applications

Series: DCNHF350 Resources