background-waves

DCNHF350MH12-F

Product Status| Activei

DCNHF350MH12-F

CONTACTOR 350A 1.8KV 12Vcoil NP Aux Fem | Series: DCNHF350
info

The DCNHF350 Series 350A 1800V Max double-coil, high-voltage DC contactor is designed for electric vehicle (EV) and industrial applications, including battery power supply, charging systems, motor control, circuit insulation, circuit protection, and safety devices.

Featuring non-polarized, sealed contacts, the DCNHF350 Series industrial and EV contactor supports flexible use in electrical systems regardless of polarity and can be mounted in any orientation, providing versatility for system design. Its double-coil economizer minimizes power consumption once the contactor is engaged, reducing heat generation and improving overall efficiency and reliability.

The DCNHF350 Series contactor also features an auxiliary contact and incorporates a PCBA for enhanced performance and reliability. The contactor is offered in 12V or 24V polarized coil configurations with internal thread or stud terminals.

This model (DCNHF350MH12-F) features a 12V DC coil rating and internal thread power connection.

PropertyValue
Maximum DC Voltage (V)
1800
Current Rating (Continuous) in Amps
350
Circuitry
SPST
Aux Contacts
Yes
Polarized
No
Coil Type
Double
Contacts
Copper Alloy
Housing
Nylon UL 94-V0
Ingress Protection
IP67
Input Terminals
M6
Mounting Method
Bottom Mount
Normal Position
Normally Open
Output Terminals
M5
Recommended Torque
Mounting: 3-4Nm Terminal: 8-10Nm
Coil Voltage
12
  • 12V DC coil rating
  • Internal thread power connection

DCNHF350MH12-F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHF350MH12-FCONTACTOR 350A 1.8KV 12Vcoil NP Aux Fem

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.