background-waves

DCNHF400MH24-F

Product Status| Activei

DCNHF400MH24-F

CONTACTOR 400A 1.8KV 24Vcoil NP Aux Fem | Series: DCNHF400
info

The DCNHF400 Series high-voltage DC contactor is designed for electric vehicle and industrial applications, including battery power supply, charging pile, motor control, circuit insulation, circuit protection, and safety devices. Rated for 400A continuous current and up to 1800V DC, the contactor delivers dependable high voltage switching performance for demanding systems. Its compact, corrosion-resistant resin housing minimizes operational noise and ensures dependable performance in harsh environments.

Sealed, non-polarized contacts prevent electrical arc leakage and support a variety of electrical system configurations. Its double-coil economizer minimizes power consumption once the contactor is engaged, reducing heat generation and improving overall efficiency and reliability.

With bottom-mount installation with no orientation restrictions, internal thread terminals, and 12V or 24V coil voltage options, the DCNHF400 Series contactor relay provides robust, flexible performance across a wide range of EV and industrial applications.

This model (DCNHF400MH24-F) has a 24V DC coil rating.

PropertyValue
Current Rating (Continuous) in Amps
400
Maximum DC Voltage (V)
1800
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M5
Contacts
Copper Alloy
Housing
Nylon UL 94-V0
Coil Type
Double
Aux Contacts
Yes
Input Terminals
M8
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
No
Recommended Torque
Mounting: 3-4Nm Terminal: 9-11Nm
Coil Voltage
24
  • 24V DC coil rating

DCNHF400MH24-F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHF400MH24-FCONTACTOR 400A 1.8KV 24Vcoil NP Aux Fem

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.