background-waves

DCNHF500MH24-F

Product Status| Activei

DCNHF500MH24-F

CONTACTOR 500A 1.8KV 24Vcoil NP Aux Fem | Series: DCNHF500
info

The DCNHF500 Series high-voltage DC contactor has a 500A continuous current rating and a maximum contact voltage of 1800V. The dependable contactor is designed for use in electric vehicle (EV) and industrial applications, such as battery power supply, charging systems, motor control, circuit insulation, circuit protection, and safety critical systems.

Featuring non-polarized, sealed contacts and a double-coil design, this industrial and EV contactor supports flexible operation in electrical systems regardless of polarity and can be mounted in any orientation. Its double-coil economizer minimizes power consumption once the contactor is engaged, reducing heat generation and improving overall efficiency and reliability.

The DCNHF500 Series contactor also includes an auxiliary contact and is available in 12V or 24V polarized coil configurations with internal thread terminals.

This model (DCNHF500MH24-F) has a 24V DC coil rating.

PropertyValue
Current Rating (Continuous) in Amps
500
Maximum DC Voltage (V)
1800
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M5
Contacts
Copper Alloy
Housing
Nylon UL 94-V0
Coil Type
Double
Aux Contacts
Yes
Input Terminals
M8
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
No
Recommended Torque
Mounting: 3-4Nm Terminal: 12-15Nm
Coil Voltage
24
  • 24V DC coil rating

DCNHF500MH24-F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHF500MH24-FCONTACTOR 500A 1.8KV 24Vcoil NP Aux Fem

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.