background-waves

Series: DCNHF60

1000V DC Max Contactor Relays
Product Status| Activei
info

The DCNHF60 Series high-voltage DC contactor relay is designed for electric vehicle and industrial high-voltage DC applications that require flexible system integration. Rated for 60A continuous current and up to 1000V DC, it is well suited for battery power supply systems, charging piles, motor control, circuit isolation, circuit protection, and industrial safety devices.

Featuring SPST normally open (NO) circuitry with non-polarized contacts, the DCNHF60 Series contactor supports bidirectional current switching to accommodate a wide range of electrical systems. Its compact structure helps reduce operational noise, while a durable housing provides reliable performance in demanding automotive and industrial environments.

The DCNHF60 Series is equipped with internal-thread terminals for secure connections and simplified integration. Multiple coil voltage options (12V DC, 24V DC, and 48V DC) are available to support a variety of EV and industrial control requirements.

  • High voltage (1000V) contactor for EV applications
  • Compact structure, helping reduce noise when turned on
  • Resin housing provides corrosion resistance in harsh automotive environments
  • Sealed contacts with no leakage of electrical arc for maximum safety
  • No mounting orientation restrictions
  • RoHS and REACH compliant

DCNHF60 Parts

FiltersFilters

DCNHF60 Applications

Highlights Section

  • Battery Electric Vehicles
  • Hybrid Electric Vehicles
  • Material Handling
  • Electric Maintenance and Transport Vehicles
  • Industrial Applications

Series: DCNHF60 Resources