background-waves

DCNHF60NG12-F

Product Status| Activei

DCNHF60NG12-F

CONTACTOR 60A 1KV 12Vcoil NP Fem | Series: DCNHF60
info

The DCNHF60 Series high-voltage DC contactor relay is designed for electric vehicle and industrial high-voltage DC applications that require flexible system integration. Rated for 60A continuous current and up to 1000V DC, it is well suited for battery power supply systems, charging piles, motor control, circuit isolation, circuit protection, and industrial safety devices.

Featuring SPST normally open (NO) circuitry with non-polarized contacts, the DCNHF60 Series contactor supports bidirectional current switching to accommodate a wide range of electrical systems. Its compact structure helps reduce operational noise, while a durable housing provides reliable performance in demanding automotive and industrial environments.

The DCNHF60 Series is equipped with internal-thread terminals for secure connections and simplified integration. Multiple coil voltage options (12V DC, 24V DC, and 48V DC) are available to support a variety of EV and industrial control requirements.

This model (DCNHF60NG12-F) features a 12V DC coil rating.

PropertyValue
Current Rating (Continuous) in Amps
60
Maximum DC Voltage (V)
1000
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M5
Contacts
Copper Alloy
Connector
Wire Leads
Housing
Nylon UL 94-V0
Coil Type
Single
Aux Contacts
No
Input Terminals
M4
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
No
Recommended Torque
Mounting: 3-4Nm Terminal: 2-3Nm
Coil Voltage
12
  • Internal-thread power connection
  • 12V DC coil rating

DCNHF60NG12-F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHF60NG12-FCONTACTOR 60A 1KV 12Vcoil NP Fem

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.