background-waves

Series: DCNHF600

1500V DC Max Contactor Relays
Product Status| Activei
info

The DCNHF600 Series high-voltage DC contactor relay is designed for demanding electric vehicle and industrial high-power DC applications. Rated for 600A continuous current and up to 1500V DC contact voltage, it is well suited for applications requiring high current capacity and reliable high-voltage switching, including battery power supply, electric vehicle power distribution, charging pile, motor control, circuit isolation, circuit protection, and safety devices for industrial machinery.

Featuring SPST normally open (NO) circuitry with non-polarized contacts, the DCNHF600 Series contactor supports bidirectional current switching to accommodate a wide range of electrical systems. Its bottom-mounting design enables secure installation, while a double coil design with wire lead coil connection enhances operational stability in high-power environments.

The DCNHF600 Series contactor is available with internal thread terminals or stud terminals, providing flexibility for high-current connections. The 12V DC and 24V DC coil voltage options support common EV and industrial control system requirements.

  • High voltage (1500V) contactor for EV applications
  • Compact structure, helping reduce noise when turned on
  • Resin housing provides corrosion resistance in harsh automotive environments
  • Sealed contacts with no leakage of electrical arc for maximum safety
  • No mounting orientation restrictions
  • RoHS and REACH compliant

DCNHF600 Parts

FiltersFilters

DCNHF600 Applications

Highlights Section

  • Battery Electric Vehicles
  • Hybrid Electric Vehicles
  • Material Handling
  • Electric Maintenance and Transport Vehicles
  • Industrial Applications

Series: DCNHF600 Resources