background-waves

DCNHF600NH24-B

Product Status| Activei

DCNHF600NH24-B

CONTACTOR 600A 1.5KV 24Vcoil NP Std | Series: DCNHF600
info

The DCNHF600 Series high-voltage DC contactor relay is designed for demanding electric vehicle and industrial high-power DC applications. Rated for 600A continuous current and up to 1500V DC contact voltage, it is well suited for applications requiring high current capacity and reliable high-voltage switching, including battery power supply, electric vehicle power distribution, charging pile, motor control, circuit isolation, circuit protection, and safety devices for industrial machinery.

Featuring SPST normally open (NO) circuitry with non-polarized contacts, the DCNHF600 Series contactor supports bidirectional current switching to accommodate a wide range of electrical systems. Its bottom-mounting design enables secure installation, while a double coil design with wire lead coil connection enhances operational stability in high-power environments.

The DCNHF600 Series contactor is available with internal thread terminals or stud terminals, providing flexibility for high-current connections. The 12V DC and 24V DC coil voltage options support common EV and industrial control system requirements.

This model (DCNHF600NH24-B) features stud terminals and a 24V DC coil rating.

PropertyValue
Current Rating (Continuous) in Amps
600
Maximum DC Voltage (V)
1500
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M5
Contacts
Copper Alloy
Connector
Wire Leads
Housing
Nylon UL 94-V0
Coil Type
Double
Aux Contacts
No
Input Terminals
M10
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
No
Recommended Torque
Mounting: 3-4Nm Terminal: 20-25Nm
Coil Voltage
24
  • Stud power connection
  • 24V DC coil rating

DCNHF600NH24-B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHF600NH24-BCONTACTOR 600A 1.5KV 24Vcoil NP Std

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.