background-waves

Series: DCNHF800MH

1800V DC Max Contactor Relays
Product Status| Activei
info

Designed for electric vehicle and industrial applications, the DCNHF800MH Series high-voltage DC contactor is suitable for battery power supply, charging systems, motor control, circuit insulation, circuit protection, and industrial safety devices. Rated for 800A continuous current and up to 1800V operating voltage, its non-polarized contacts ensure this contactor is a match for a variety of electrical systems.

Its double-coil economizer minimizes power consumption once the contactor is engaged, reducing heat generation and improving overall efficiency and reliability. While the corrosion-resistant resin housing provides reliable performance in harsh environments. Sealed contacts prevent electrical arc leakage for maximum safety, and the bottom-mount contactor can be installed in any orientation for flexible system integration.

  • High voltage (1800V) contactor for EV applications
  • Resin housing provides corrosion resistance in harsh automotive environments
  • Sealed contacts with no leakage of electrical arc for maximum safety
  • Non-polarized contacts for flexible system integration
  • No mounting orientation restrictions
  • Auxiliary contact for system signaling and control
  • Ceramic arc chamber enables higher contact voltage capability
  • RoHS and REACH compliant

DCNHF800MH Parts

FiltersFilters

DCNHF800MH Applications

Highlights Section

  • Battery Electric Vehicles
  • Hybrid Electric Vehicles
  • Material Handling
  • Electric Maintenance and Transport Vehicles
  • Industrial Applications
  • Energy Storage Applications

Series: DCNHF800MH Resources