background-waves

DCNHF800MH24-F

Product Status| Activei

DCNHF800MH24-F

CONTACTOR 800A 1.8KV 24Vcoil NP Aux Fem | Series: DCNHF800MH
info

Designed for electric vehicle and industrial applications, the DCNHF800MH Series high-voltage DC contactor is suitable for battery power supply, charging systems, motor control, circuit insulation, circuit protection, and industrial safety devices. Rated for 800A continuous current and up to 1800V operating voltage, its non-polarized contacts ensure this contactor is a match for a variety of electrical systems.

Its double-coil economizer minimizes power consumption once the contactor is engaged, reducing heat generation and improving overall efficiency and reliability. While the corrosion-resistant resin housing provides reliable performance in harsh environments. Sealed contacts prevent electrical arc leakage for maximum safety, and the bottom-mount contactor can be installed in any orientation for flexible system integration.

This model (DCNHF800MH24-F) has a 24V DC coil rating.

PropertyValue
Current Rating (Continuous) in Amps
800
Maximum DC Voltage (V)
1800
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M5
Contacts
Copper Alloy
Housing
Nylon UL 94-V0
Coil Type
Double
Aux Contacts
Yes
Input Terminals
M8
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
No
Recommended Torque
Mounting: 3-4Nm Terminal: 12-15Nm
Coil Voltage
24
  • 24V DC coil rating

DCNHF800MH24-F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHF800MH24-FCONTACTOR 800A 1.8KV 24Vcoil NP Aux Fem

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.