background-waves

Series: DCNHF800NH

1500V DC Max Contactor Relays
Product Status| Activei
info

The DCNHF800NH Series high-voltage DC contactor relay is engineered for demanding electric vehicle and industrial high-power DC applications that require high current capacity and reliable high-voltage switching. Rated for 800A continuous current and up to 1500V DC contact voltage, it is well suited for use in battery power supply systems, charging piles, motor control, circuit isolation, circuit protection, and safety devices for industrial machinery.

Featuring SPST normally open (NO) circuitry with non-polarized contacts, the DCNHF800NH Series contactor supports bidirectional current switching to accommodate a wide range of electrical systems. A double-coil design enhances operational stability in high-power applications, while the bottom-mounting configuration supports secure installation in EV and industrial systems.

The DCNHF800NH Series contactor is equipped with stud terminals for high-current load connections and wire leads for the control circuit, enabling flexible integration into control systems. It is available with 12V DC or 24V DC coil voltage options to support common EV and industrial control requirements.

  • High voltage (1500V) contactor for EV applications
  • Compact structure, helping reduce noise when turned on
  • Resin housing provides corrosion resistance in harsh automotive environments
  • Sealed contacts with no leakage of electrical arc for maximum safety
  • No mounting orientation restrictions
  • RoHS and REACH compliant

DCNHF800NH Parts

FiltersFilters

DCNHF800NH Applications

Highlights Section

  • Battery Electric Vehicles
  • Hybrid Electric Vehicles
  • Material Handling
  • Electric Maintenance and Transport Vehicles
  • Industrial Applications

Series: DCNHF800NH Resources