background-waves

DCNHF800NH12-B

Product Status| Activei

DCNHF800NH12-B

CONTACTOR 800A 1.5KV 12Vcoil NP Std | Series: DCNHF800NH
info

The DCNHF800NH Series high-voltage DC contactor relay is engineered for demanding electric vehicle and industrial high-power DC applications that require high current capacity and reliable high-voltage switching. Rated for 800A continuous current and up to 1500V DC contact voltage, it is well suited for use in battery power supply systems, charging piles, motor control, circuit isolation, circuit protection, and safety devices for industrial machinery.

Featuring SPST normally open (NO) circuitry with non-polarized contacts, the DCNHF800NH Series contactor supports bidirectional current switching to accommodate a wide range of electrical systems. A double-coil design enhances operational stability in high-power applications, while the bottom-mounting configuration supports secure installation in EV and industrial systems.

The DCNHF800NH Series contactor is equipped with stud terminals for high-current load connections and wire leads for the control circuit, enabling flexible integration into control systems. It is available with 12V DC or 24V DC coil voltage options to support common EV and industrial control requirements.

This model (DCNHF800NH12-B) features a 12V DC coil rating.

PropertyValue
Current Rating (Continuous) in Amps
800
Maximum DC Voltage (V)
1500
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M5
Contacts
Copper Alloy
Connector
Wire Leads
Housing
Nylon UL 94-V0
Coil Type
Double
Aux Contacts
No
Input Terminals
M10
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
No
Recommended Torque
Mounting: 3-4Nm Terminal: 20-25Nm
Coil Voltage
12
  • Stud power connection
  • 12V DC coil rating

DCNHF800NH12-B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHF800NH12-BCONTACTOR 800A 1.5KV 12Vcoil NP Std

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.