background-waves

DCNHR150QFA

Product Status| Obsoletei

DCNHR150QFA

DCNHR 150A 450V P Aux 9-36Vcoil | Series: DCNHR
info

The DCNHR Series 900V Max High-Current High-Voltage DC Contactor Relay is a normally open (also known as monostable) PWM relay with a resin body for corrosion resistance in harsh automotive environments. Sealed contacts help ensure there is no leakage of electrical arc for safety. The high-current relay's permanent magnet blows the magnetic field horizontally to achieve a high-voltage DC cutoff.

This DCNHR Series contactor relay (DCNHR150QFA) is for 150A contact switching. It includes an auxiliary contact and features polarized main contacts.

PropertyValue
Current Rating (Continuous) in Amps
150
Current Rating (inrush) in Amps
2000
Maximum DC Voltage (V)
900
Circuitry
SPST NO
Ingress Protection
IP54
Input Terminals
M8
Output Terminals
M8
Contacts
Copper Alloy
Normal Position
Normally Open
Hardware
M8 Stainless Steel Nuts
Housing
Grey Glass-Filled Plastic
Mounting Method
Bottom Mount
Recommended Torque
8-12Nm
Agency Approval - Shock
Shock, 11ms 1/2 Sine, Peak, Operating 20G
Agency Approval - Vibration
Vibration, Sine, 80-2000Hz., Peak 20G
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
185
Temperature Minimum (°F)
-40
Coil Type
PWM
Aux Contacts
Yes
Connector
Wires
Polarized
Yes
Coil Voltage
9-36
  • Designed for 150 A contact switching
  • Polarized main contacts
  • Includes an auxiliary contact

DCNHR150QFA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHR150QFADCNHR 150A 450V P Aux 9-36Vcoil

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.