background-waves

DCNHR20PF12-01

Product Status| Obsoletei

DCNHR20PF12-01

DCNHR 20A 450V P 12Vcoil Internal thread | Series: DCNHR
info

The DCNHR Series 900V Max High-Voltage DC Contactor Relay is normally open with a low-power coil in a corrosion-resistant housing for use in harsh vehicle environments. The contactor's permanent magnet helps to achieve a high-voltage DC cutoff.

This DCNHR Series contactor relay (DCNHR20PF12-01) is for 20A contact switching and features polarized main contacts and a 12V coil. In addition, this model features contact terminals with an internal thread.

PropertyValue
Current Rating (Continuous) in Amps
20
Voltage Rating (V)
900
Circuitry
SPST NO
Ingress Protection
IP67
Input Terminals
Hole: M4
Output Terminals
M4 Female Thread
Contacts
Copper Alloy
Normal Position
Normally Open
Hardware
M4 Stainless Steel Bolts
Housing
Grey Glass-Filled Plastic
Mounting Method
BOTTOM MOUNT
Recommended Torque
1.8~2.3N.m 
Agency Approval - Shock
Shock, 11ms 1/2 Sine, Peak, Operating 20G
Agency Approval - Vibration
4.4G, 10~200Hz (10μs)
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
185
Temperature Minimum (°F)
-40
Aux Contacts
No
Coil Type
Single
Polarized
Yes
Coil Voltage
12
  • Designed for 20 A contact switching
  • Polarized main contacts
  • 12 V coil rating

DCNHR20PF12-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHR20PF12-01DCNHR 20A 450V P 12Vcoil Internal thread

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.