background-waves

DCNHR40PF48-01

Product Status| Not for New Designsi

DCNHR40PF48-01

DCNHR 40A 450V P 48Vcoil Internal thread | Series: DCNHR
info

The DCNHR Series 900V Max High-Voltage DC Contactor Relay is normally open with a low-power coil in a corrosion-resistant housing for use in harsh vehicle environments. The contactor's permanent magnet helps to achieve a high-voltage DC cutoff.

This DCNHR Series contactor relay (DCNHR40PF48-01) is for 40A contact switching and features polarized main contacts and a 48V coil. In addition, this model features contact terminals with an internal thread.

PropertyValue
Current Rating (Continuous) in Amps
40
Voltage Rating (V)
900
Circuitry
SPST NO
Ingress Protection
IP67
Input Terminals
Hole : M4 
Output Terminals
M4 Female Thread
Contacts
Copper Alloy
Normal Position
Normally Open
Hardware
M4 Stainless Steel Bolts
Housing
Grey Glass-Filled Plastic
Mounting Method
BOTTOM
Recommended Torque
1.8~2.3N.m 
Agency Approval - Shock
Shock, 11ms 1/2 Sine, Peak, Operating 20G
Agency Approval - Vibration
4.4G, 10~200Hz (10μs)
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
185
Temperature Minimum (°F)
-40
Aux Contacts
No
Coil Type
Single
Polarized
Yes
Coil Voltage
48
  • Designed for 40 A contact switching
  • Polarized main contacts
  • 48 V coil rating

DCNHR40PF48-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
DCNHR40PF48-01DCNHR 40A 450V P 48Vcoil Internal thread

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.