background-waves

Series: DCNLB

60V DC Max Normally Closed SPST Industrial Contactor Relays for Stationary Applications
Product Status| Obsoletei
info

Designed for the electric control systems of communication power supplies, uninterruptible power supplies (UPS), engineering machines, and more, the DCNLB Series 48V High-Current DC Contactor Relay is a normally closed relay that is available in single-coil and double-coil configurations. The high-current contactor relay is also available with coil voltage ratings of 24V, 48V, and 60V to suit various stationary applications.

  • Up to 400A continuous current rating for high-current contact switching
  • Able to make and break up to 1600A
  • Main contacts are rated for 48V (typical) and 60V (max)
  • Coil voltage options include 24V, 48V, and 60V
  • Normally closed, monostable relay design
  • Available in single-coil and double-coil configurations
  • Non-polarized contacts

DCNLB Parts

FiltersFilters

DCNLB Applications

Highlights Section

  • Communication Power Supplies
  • UPS

Series: DCNLB Resources

DC Contactors Product Line Video