background-waves

Series: DCNLH

60V DC and 110V DC Max Magnetically Latching Contactor Relays
Product Status| Obsoletei
info

The DCNLH magnetically latching DC Contactor Relay is ideal for high-current electric control systems of communication power supplies, forklifts, uninterruptible power supplies (UPS), machinery, and more.

This magnetic latching, bistable relay is available with coil voltages of 12V, 24V, 48V or 60V to meet the requirements of various applications.

  • Up to 200A continuous current rating for high-current contact switching
  • Up to 800A make break rating
  • Main contacts are rated for 48V or 96V (typical)
  • Coil voltage options include 12V, 24V, 48V, and 60V
  • Magnetic latching, bistable relay
  • Robust standard industrial footprint

DCNLH Parts

FiltersFilters

DCNLH Applications

Highlights Section

  • Telecom and Datacom Power Supplies
  • Material Handling
  • Industrial Control Equipment

Series: DCNLH Resources

DC Contactors Product Line Video