background-waves

DCNLH200NB48

Product Status| Obsoletei

DCNLH200NB48

DCNLH 200A 48V NP 48Vcoil | Series: DCNLH
info

The DCNLH magnetically latching DC Contactor Relay is ideal for high-current electric control systems of communication power supplies, forklifts, uninterruptible power supplies (UPS), machinery, and more.

This model of the DCNLH magnetic latching, bistable relay (DCNLH200NB48) features a 200A continuous current rating, a 48V coil, and non-polarized contacts rated for 48V (typical) and 60V (max).

PropertyValue
Current Rating (Continuous) in Amps
200
Maximum DC Voltage (V)
60
Circuitry
SPST NO
Input Terminals
Bolt : M8
Output Terminals
M8 Bolt
Contacts
Silver alloy contact
Normal Position
Normally Open
Hardware
M8 Nuts
Mounting Method
SIDE MOUNT
Recommended Torque
4~5N.m
Agency Approval - Shock
3G
Agency Approval - Vibration
1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
185
Temperature Minimum (°F)
-40
Coil Type
Single
Aux Contacts
No
Polarized
No
Coil Voltage
48
  • 200A continuous current rating for high-current contact switching
  • Main contacts are rated for 48V (typical) and 60V (max)
  • 48V coil rating
  • Non-polarized contacts
  • Robust standard industrial footprint

DCNLH200NB48 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNLH200NB48DCNLH 200A 48V NP 48Vcoil

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.