The DCNLJ Series High-Current High-Voltage DC Contactor Relay is designed for high-current contact switching in electric control systems of communication power supplies and uninterruptible power supplies (UPS) as well as other industrial and vehicle applications.
This normally open relay comes in a variety of configurations to suit your application requirements. Polarized models with main contacts rated for 96V (110V max) and non-polarized models with main contacts rated for 48V (60V max) are available with a continuous current rating of 125A, 200A, or 250A.
Available coil options for the DCNLJ contactor relay vary depending on the model’s continuous current rating and include 12V, 24V, 48V, and 60V.
Available with a 125A, 200A, or 250A continuous current rating for high-current contact switching
Main contacts rated for 48V typical (60V max) or 96V typical (110V max)
48V units have non-polarized magnets and 96V units have polarized magnets
Single-pole, single-throw (SPST), normally open contact arrangement
Coil rating options include 12V, 24V, 48V, and 60V (availability varies with the unit's continuous current rating)