background-waves

DCNLJ125NB60

Product Status| Activei

DCNLJ125NB60

DCNLJ 125A 48V NP 60Vcoil | Series: DCNLJ
info

Designed for high-current contact switching in electric control systems of communication power supplies, electro-motion forklifts, motor cars, trains, uninterruptible power supplies (UPS), and more, this 125A High-Current High-Voltage DC Contactor Relay has a normally open contact arrangement and features a contact voltage drop of ≤80 mV @ 100A.

This model of the DCNLJ125 series (DCNLJ125NB60) DC contactor has a 60V coil and non-polarized contacts rated for 48V (typical) and 60V (max).

PropertyValue
Current Rating (Continuous) in Amps
125
Voltage Rating (V)
60
Circuitry
SPST NO
Input Terminals
Bolt : M8
Normal Position
Normally Open
Mounting Method
SIDE MOUNT
Recommended Torque
1.5~1.8N.m
Agency Approval - Shock
3G
Agency Approval - Vibration
1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
185
Temperature Minimum (°F)
-40
Coil Type
Single
Aux Contacts
No
Polarized
No
Coil Voltage
60
  • Main contacts rated for 48V (typical) and 60V (max)
  • 60V coil rating
  • Non-polarized contacts

DCNLJ125NB60 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
DCNLJ125NB60DCNLJ 125A 48V NP 60Vcoil

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.