background-waves

DCNLJ125PD60

Product Status| Activei

DCNLJ125PD60

DCNLJ 125A 96V P 60Vcoil | Series: DCNLJ
info

Designed for high-current contact switching in electric control systems of communication power supplies, electro-motion forklifts, motor cars, trains, uninterruptible power supplies (UPS), and more, this 125A High-Current High-Voltage DC Contactor Relay has a normally open contact arrangement and features a contact voltage drop of ≤80 mV @ 100A.

This model of the DCNLJ125 series (DCNLJ125PD60) DC contactor has a 60V coil and polarized contacts rated for 96V (typical) and 110V (max).

PropertyValue
Current Rating (Continuous) in Amps
125
Voltage Rating (V)
110
Circuitry
SPST NO
Input Terminals
Bolt : M8
Normal Position
Normally Open
Mounting Method
SIDE MOUNT
Recommended Torque
1.5~1.8N.m
Agency Approval - Shock
3G
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
185
Temperature Minimum (°F)
-40
Aux Contacts
No
Coil Type
Single
Polarized
Yes
Coil Voltage
60
  • Main contacts rated for 96 V (typical) and 110 V (max)
  • 60 V coil rating
  • Polarized contacts

DCNLJ125PD60 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNLJ125PD60DCNLJ 125A 96V P 60Vcoil

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.