background-waves

DCNLJ250PD12

Product Status| Activei

DCNLJ250PD12

DCNL 250A 96V P 12V Coil Contactor | Series: DCNLJ
info

Designed for high-current contact switching in electric control systems of communication power supplies, electro-motion forklifts, motor cars, trains, uninterruptible power supplies (UPS), and more, this 250A Polarized High-Current High-Voltage DC Contactor is a normally open relay with a contact voltage drop of ≤50 mV @ 100A and a 1600A 5 ms make-break rating.

This model of the DCNLJ250 series high-voltage contactor (DCNLJ250PD12) features polarized contacts rated for 96V (typical) and 110V (max) and a 12V coil.

PropertyValue
Current Rating (Continuous) in Amps
250
Voltage Rating (V)
110
Circuitry
SPST NO
Input Terminals
Bolt : M10 
Normal Position
Normally Open
Mounting Method
SIDE MOUNT
Recommended Torque
12~15N.m
Agency Approval - Shock
3G
Agency Approval - Vibration
1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
185
Temperature Minimum (°F)
-40
Aux Contacts
No
Coil Type
Single
Polarized
Yes
Coil Voltage
12
  • Main contacts are rated for 96 V (typical) and 110 V (max)
  • 12 V coil rating
  • Polarized contacts

DCNLJ250PD12 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNLJ250PD12DCNL 250A 96V P 12V Coil Contactor

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.