background-waves

Series: DCNLM

60V DC Max Normally Open SPST Industrial Contactor Relays for Stationary Applications
Product Status| Obsoletei
info

The DCNLM Series High-Current 48V DC Contactor Relay is available with up to 400A contact switching capability as well as multiple coil voltage options to suit a wide variety of applications, including use in electrical control systems for communication power supplies, industrial machines, and uninterruptible power supplies (UPS).

The DCNLM normally open, high-current DC contactor features 48V non-polarized main contacts and is available in single-coil and double-coil configurations.

  • Available with up to 400A contact switching capability
  • Main contacts are rated for 48V (typical) and 60V (max)
  • Coil voltage options include 12V, 24V, 48V, and 60V
  • Available in single-coil and double-coil configurations
  • Normally open, monostable relay design
  • Non-polarized main contacts

DCNLM Parts

FiltersFilters

DCNLM Applications

Highlights Section

  • Communication Power Supplies
  • UPS

Series: DCNLM Resources

DC Contactors Product Line Video