background-waves

DCNLM100NB24-01

Product Status| Obsoletei

DCNLM100NB24-01

DCNLM 100A 48V NP 24Vcoil DC | Series: DCNLM
info

The DCNLM Series 60V High-Current DC Contactor Relay features 100A contact switching capability with a 24V coil rating, which is suitable for a wide variety of applications, including use in electrical control systems, communication power supplies, engineering machines, and uninterruptible power supplies (UPS).

This configuration of the DCNLM normally open, high-current DC contactor (DCNLM100NB24-01) features 60V non-polarized main contacts and a dual-coil design.

PropertyValue
Current Rating (Continuous) in Amps
100
Current Rating (inrush) in Amps
400A 5ms
Maximum DC Voltage (V)
60
Circuitry
SPST NO
Ingress Protection
IP4X
Input Terminals
M6 Bolt
Output Terminals
M6 Bolt
Contacts
Silver alloy contact
Normal Position
Normally On
Hardware
M6 Nuts
Housing
Metal
Mounting Method
SIDE MOUNT
Recommended Torque
4-6 N.M
Agency Approval - Shock
DCNLM50NB DVP 50G, 6ms
Agency Approval - Vibration
1~500Hz, About 1G, 8h/axis
Temperature Maximum (°C)
70
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
158
Temperature Minimum (°F)
-40
Aux Contacts
No
Coil Type
Dual
Agency Approval - Humidity
20%~90% RH
Polarized
No
Coil Voltage
24
  • 100 A continuous current rating for high-current contact switching
  • 24 V coil rating
  • Dual-coil relay design

DCNLM100NB24-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNLM100NB24-01DCNLM 100A 48V NP 24Vcoil DC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.