background-waves

Series: DCNLR

60V DC Max Contactor Relay
Product Status| Activei
info

Ideal for safely disconnecting DC energy sources in applications that require continuous run time, the DCNLR Series 60V DC Max Contactor Relay features an IP67 rating for protection against water and dust common in harsh environmental conditions.

The remote-operated contactor has a space-saving design and can be easily installed in any orientation, making it simple to incorporate into battery electric vehicles (BEV), hybrid electric vehicles (HEV), material handling equipment, telecom power supplies, battery energy storage systems, construction machinery, heavy-duty trucks, buses, and more.

Configurations of the DCNLR Series remote DC contactor come with a continuous current rating of either 100A or 200A. The 200A DCNLR Series contactor models feature a 12V, 24V, 48V, or 60V coil, while the 100A models are available with a 12V, 24V, or 48V coil.

  • Available with a continuous current rating of 100A or 200A
  • Thermoplastic housing and an IP67 rating enable use in harsh automotive environments and heavy equipment applications
  • Remote-operated, space-saving design can be easily mounted in any orientation
  • Main contacts are rated for 48V (typical) and 60V (max)
  • Common coil voltage options of 12V, 24V, 48V, and 60V
  • Non-polarized copper alloy main contacts
  • Integral coil suppression

DCNLR Parts

FiltersFilters

DCNLR Applications

Highlights Section

  • Battery Electric Vehicles & Hybrid Electric Vehicles
  • Material Handling Equipment
  • Telecom Power Supplies
  • Battery Energy Storage Systems
  • Construction Machinery, Heavy-Duty Trucks & Buses

Series: DCNLR Resources

DC Contactors Product Line Video