background-waves

DCNLR100NB48

Product Status| Activei

DCNLR100NB48

DCNLR 100A 48V NP 48Vcoil | Series: DCNLR
info

Ideal for safely disconnecting DC energy sources in applications that require continuous run time, the DCNLR Series 60V DC Max 100A Contactor Relay with a 48V Coil features thermoplastic housing and an IP67 rating for protection against water and dust common in harsh environmental conditions.

The remote-operated contactor has a space-saving design and can be easily installed in any orientation, making it simple to incorporate into battery electric vehicles (BEV), hybrid electric vehicles (HEV), material handling equipment, telecom power supplies, battery energy storage systems, construction machinery, heavy-duty trucks, buses, and more.

This model of the DCNLR Series contactor (DCNLR100NB48) has a 100A continuous current rating and a 48V coil.

PropertyValue
Current Rating (Continuous) in Amps
100
Current Rating (inrush) in Amps
400A 5ms
Maximum DC Voltage (V)
60
Circuitry
SPST NO
Ingress Protection
IP67
Input Terminals
M6 Bolt
Output Terminals
M6 Bolt
Contacts
Copper alloy with silver surface
Normal Position
Normally Open
Hardware
Two Stainless steel M6 bolts
Housing
Nylon 66
Mounting Method
BOTTOM MOUNT
Recommended Torque
3.5-4.5N.m
Agency Approval - Shock
50G, 6ms, 10 times/axis, Total 6 axis, 60 times.
Agency Approval - Vibration
69G, 32h /axis
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
185
Temperature Minimum (°F)
-40
Aux Contacts
No
Coil Type
Single
Agency Approval - Humidity
20%~90% RH
Polarized
No
Coil Voltage
48
  • 48V DC nominal and 60V DC max voltage rating
  • 100A continuous current rating
  • 400A inrush current rating
  • 48V coil
  • Contact voltage drop is ≤50 mV @100A

DCNLR100NB48 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNLR100NB48DCNLR 100A 48V NP 48Vcoil

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.