background-waves

DCNLR200NB60

Product Status| Activei

DCNLR200NB60

DCNLR 200A 48V NP 60Vcoil | Series: DCNLR
info

Ideal for safely disconnecting DC energy sources in applications that require continuous run time, the DCNLR Series 60V DC Max 200A Contactor Relay with a 60V Coil features thermoplastic housing and an IP67 rating for protection against water and dust common in harsh environmental conditions.

The remote-operated contactor has a space-saving design and can be easily installed in any orientation, making it simple to incorporate into battery electric vehicles (BEV), hybrid electric vehicles (HEV), material handling equipment, telecom power supplies, battery energy storage systems, construction machinery, heavy-duty trucks, buses, and more.

This model of the DCNLR Series contactor (DCNLR200NB60) has a 200A continuous current rating and a 60V coil.

PropertyValue
Current Rating (Continuous) in Amps
200
Current Rating (inrush) in Amps
800A 5ms
Maximum DC Voltage (V)
60
Circuitry
SPST NO
Ingress Protection
IP67
Input Terminals
M8 Bolt
Output Terminals
M8 Bolt
Contacts
Copper alloy with silver surface
Normal Position
Normally Open
Hardware
Two Copper M8 bolts
Housing
Nylon 66
Mounting Method
BOTTOM MOUNT
Recommended Torque
8-12N.m
Agency Approval - Shock
Mechanical shock 50g 6ms
Agency Approval - Vibration
Random vibration 10Hz~2000Hz r.m.s.acceleration value=57.9m/s²
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
185
Temperature Minimum (°F)
-40
Aux Contacts
No
Coil Type
Single
Agency Approval - Humidity
20%~90% RH
Polarized
No
Coil Voltage
60
  • 48V DC nominal and 60V DC max voltage rating
  • 200A continuous current rating
  • 800A inrush current rating
  • 60V coil
  • Contact voltage drop is ≤80 mV @200A

DCNLR200NB60 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNLR200NB60DCNLR 200A 48V NP 60Vcoil

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.