background-waves

Series: SRP1-CC

Solid State Relays.
Product Status| Activei
info
The SRP1-CC series of solid-state relays (SSRs) offers a dependable solution for DC output applications. Designed to meet industry standards, the Littelfuse SRP1-CC series provides consistent performance for everyday use. Utilizing MOSFET technology, the relays provide efficient switching with low power dissipation making them suitable for DC heaters and solenoid valves. The SRP1-CC series ensures stable performance, making it a solid choice for standard DC output needs. The IP20-rated design ensures protection against dust and accidental contact. Easily remove the cover for maintenance or adjustments.
  • MOSFET technology
  • Compliance with International Standards (cЯUus, VDE, CE, UKCA)
  • Efficient design with high quality
  • Provides efficient switching with low power dissipation and high overcurrent capability, ensuring reliable performance in demanding applications
  • Ensures that the Solid-State Relay (SSR) has undergone rigorous testing, providing enhanced safety and product quality
  • Balances cost-effectiveness with reliable performance, making it an ideal choice for budget-conscious projects

SRP1-CC Parts

FiltersFilters

SRP1-CC Applications

Highlights Section

  • DC heaters
  • Solenoid valves
  • Fans and electric motors
  • Battery connection/disconnection
  • Packaging machinery
  • Medical & test equipment

Series: SRP1-CC Solid-State Relay Resources

Littelfuse Space-Saving Solid-State Relays
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Littelfuse Space-Saving Solid-State Relays

How Littelfuse Ensures Solid-State Relay Quality
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

How Littelfuse Ensures Solid-State Relay Quality

Take a closer look at how Littelfuse puts its Solid-State Relays (SSRs) to the test. This video walks you through the potential risks of using low quality SSRs and shows how Littelfuse products are engineered and tested for long-term performance and quality. See why Littelfuse SSRs are a smart choice for reliable operation in demanding environments then download the full report below.

Littelfuse Solid-State Relays - Take a Look Inside
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Littelfuse Solid-State Relays - Take a Look Inside

Step inside the world of Littelfuse Solid-State Relays and discover the power of performance. With over 750,000 stress cycles, our high-endurance relays deliver unmatched reliability for industrial ovens, HVAC systems, packaging machinery, and more. Say goodbye to costly downtime and hello to safer, smoother operations. See why Littelfuse is the trusted choice for cutting-edge automation.

The Littelfuse Essential Solid-State Relays - EN
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

The Littelfuse Essential Solid-State Relays - EN

SRP1-CC Related Products

Accessories