background-waves

Series: SRP1-CC...DH

HVDC Solid-State Relay
Product Status| Activei
info

The SRP1-CC...DH series is a family of high-voltage DC solid-state relays designed for switching up to 1700 VDC Peak and 70 A. With models based on IGBT or MOSFET technology, these relays are built for high-performance DC control in energy, transportation, and industrial systems.

  • Handles up to 1700 VDC for high-power DC switching applications
  • IGBT and MOSFET variants to suit different performance and load profiles
  • Built-in diode ensures safe operation with inductive loads by managing energy during turn-off
  • High Voltage Capability (up to 1700 VDC peak)
  • Output Technology: IGBT or MOSFET
  • Wide Control Voltage Input (5–32 VDC)
  • Suitable for demanding applications in renewable energy, rail systems,and DC infrastructure.
  • IGBT models deliver efficient high-voltage switching; MOSFET modeloffers fast switching and better transient handling.
  • Simplifies integration with most control systems, including PLCs andindustrial controllers.

SRP1-CC...DH Parts

FiltersFilters

Series: SRP1-CC...DH Resources