background-waves

SRP1-CCDDH-020NC-N

Product Status| Activei

SRP1-CCDDH-020NC-N

SSR HP CL, 1x20A/600VDC, DC in, IP20 | Series: SRP1-CC...DH
info

The SRP1-CC...DH series is a family of high-voltage DC solid-state relays designed for switching up to 1700 VDC Peak and 70 A. With models based on IGBT or MOSFET technology, these relays are built for high-performance DC control in energy, transportation, and industrial systems.

  • Handles up to 1700 VDC for high-power DC switching applications
  • IGBT and MOSFET variants to suit different performance and load profiles
  • Built-in diode ensures safe operation with inductive loads by managing energy during turn-off
PropertyValue
Output Max Current
20
Output Nominal Voltage
350 V DC
Output Switching Style
DC
Input Voltage Range (V)
5-32 V DC
Compliance
cЯUus, CE
Output Overvoltage Protection
-
  • EMC-Optimized Circuit Design
  • Integrated EMC Suppression Components
  • Clean, Interference-Free Switching
  • Minimizes electromagnetic emissions (RFI), helping prevent disruptionin nearby sensitive electronics.
  • Reduces conducted and radiated noise at the source, eliminating theneed for external filters.
  • Prevents interference spikes during operation, protecting surroundingequipment and ensuring stable performance.

SRP1-CCDDH-020NC-N Applications

Highlights Section

  • Medical equipment
  • Fueling systems and vehicle power control
  • Household appliances
  • IT equipment and consumer electronics
  • Commercial systems requiring reduced EMC emission
  • Electrical box disconnect applications in regulated environments

SRP1-CCDDH-020NC-N Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SRP1-CCDDH-020NC-NSSR HP CL, 1x20A/600VDC, DC in, IP20

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.