background-waves

SRP1-CCDZM-050TC-E

Product Status| Activei

SRP1-CCDZM-050TC-E

SSR HP LE, 1x50A/480VAC ZC, DC in, IP20 | Series: SRP1-CC...E
info

The SRP1-CC...E series is a family of low-noise solid-state relays (SSRs) specifically optimized to reduce electromagnetic emissions (RFI), making them ideal for use in electrically noise-sensitive applications. Designed to meet EN 50081-1 standards for electromagnetic compatibility in residential, commercial, and light industrial environments, these relays ensure reliable switching while minimizing interference.

With built-in EMC suppression and high-quality components, the SRP1-CC...E relays are a solid choice for ensuring uninterrupted operation in safety-critical and comfort-sensitive systems. EMC-optimized design to reduce radiated and conducted emissions

  • Compliant with EN 50081-1 for residential and light industrial EMC requirements
  • Suitable for safety-critical environments like medical devices and fuel systems
  • Enhances equipment performance in household appliances and information technology systems
PropertyValue
Output Max Current
50
Output Nominal Voltage
480 V AC
Output Switching Style
Zero Cross
Output Overvoltage Protection
TVS3
Input Voltage Range (V)
6-32 V DC
Compliance
cЯUus, CE, VDE
  • EMC-Optimized Circuit Design
  • Integrated EMC Suppression Components
  • Clean, Interference-Free Switching
  • Minimizes electromagnetic emissions (RFI), helping prevent disruption in nearby sensitive electronics.
  • Reduces conducted and radiated noise at the source, eliminating the need for external filters.
  • Prevents interference spikes during operation, protecting surrounding equipment and ensuring stable performance.

SRP1-CCDZM-050TC-E Applications

Highlights Section

  • Medical equipment
  • Fueling systems and vehicle power control
  • Household appliances
  • IT equipment and consumer electronics
  • Commercial systems requiring reduced EMC emission
  • Electrical box disconnect applications in regulated environments

SRP1-CCDZM-050TC-E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SRP1-CCDZM-050TC-ESSR HP LE, 1x50A/480VAC ZC, DC in, IP20

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.