background-waves

SRP1-CCDDL-020NC-N

Product Status| Activei

SRP1-CCDDL-020NC-N

SSR HP CL, 1x20A/200VDC , DC in, IP20 | Series: SRP1-CC
info
The SRP1-CC series of solid-state relays (SSRs) offers a dependable solution for DC output applications. Designed to meet industry standards, the Littelfuse SRP1-CC series provides consistent performance for everyday use. With a broad voltage range and practical design, these relays are suitable for a variety of applications, from industrial automation to renewable energy systems.
PropertyValue
Output Max Current
20A
Output Nominal Voltage
200 VDC
Output Switching Style
DC
Input Voltage Range (V)
4-32 V DC
Compliance
cЯUus, CE
  • MOSFET technology
  • Compliance with International Standards (cЯUus, VDE, CE, UKCA)
  • Efficient design with high quality
  • Provides efficient switching with low power dissipation and high overcurrent capability, ensuring reliable performance in demanding applications
  • Ensures that the Solid-State Relay (SSR) has undergone rigorous testing, providing enhanced safety and product quality
  • Balances cost-effectiveness with reliable performance, making it an ideal choice for budget-conscious projects

SRP1-CCDDL-020NC-N Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SRP1-CCDDL-020NC-NSSR HP CL, 1x20A/200VDC , DC in, IP20

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.