background-waves

Series: SRP1-CE

Solid-State Relays
Product Status| Activei
info

The SRP1-CE Relays series offers an affordable solution for controlling simple heating applications. Designed with efficiency in mind, these solid-state relays (SSRs) provide essential features without compromising on quality.

  • Industrial-Grade Build: Crafted for durability, these SSRs are built to withstand demanding environments using back-to-back SCRs to guarantee high quality, reliability, and longevity.
  • IP20 Removable Protection: The IP20-rated design ensures protection against dust and accidental contact.
  • Easily remove the cover for maintenance or adjustments.
  • Zero cross switching
  • Compliance with International Standards (cЯUus, VDE, CE, UKCA)
  • Efficient design with high quality
  • Reduces electrical noise and minimizes voltage spikes during switching, enhancing overall system stability
  • Ensures that the Solid-State Relay (SSR) has undergone rigorous testing, providing enhanced safety and product quality
  • Balances cost-effectiveness with reliable performance, making it an ideal choice for budget-conscious projects

SRP1-CE Parts

FiltersFilters

SRP1-CE Applications

Highlights Section

  • Cooking ovens & hot drinks dispensers
  • Commercial fryers and food warmers
  • Air handlers and other HVAC equipment
  • Plastic & packaging machinery
  • Industrial ovens & electronics production equipment
  • Heating in industrial automation

Series: SRP1-CE Resources

How Littelfuse Ensures Solid-State Relay Quality
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

How Littelfuse Ensures Solid-State Relay Quality

Take a closer look at how Littelfuse puts its Solid-State Relays (SSRs) to the test. This video walks you through the potential risks of using low quality SSRs and shows how Littelfuse products are engineered and tested for long-term performance and quality. See why Littelfuse SSRs are a smart choice for reliable operation in demanding environments then download the full report below.

Littelfuse Solid-State Relays - Take a Look Inside
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Littelfuse Solid-State Relays - Take a Look Inside

Step inside the world of Littelfuse Solid-State Relays and discover the power of performance. With over 750,000 stress cycles, our high-endurance relays deliver unmatched reliability for industrial ovens, HVAC systems, packaging machinery, and more. Say goodbye to costly downtime and hello to safer, smoother operations. See why Littelfuse is the trusted choice for cutting-edge automation.

The Littelfuse Essential Solid-State Relays - EN
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

The Littelfuse Essential Solid-State Relays - EN

SRP1-CE Related Products

Accessories