background-waves

SRP1-CEDZH-080NC-N

Product Status| Activei

SRP1-CEDZH-080NC-N

.SR HP Eco, 1x80A/660VAC ZC, DC in, IP20 | Series: SRP1-CE
info
The SRP1-CE Relays series offers an affordable solution for controlling simple heating applications. Designed with efficiency in mind, these solid-state relays (SSRs) provide essential features without compromising on quality.
PropertyValue
Output Max Current
80 A
Output Nominal Voltage
24-660 V AC
Output Switching Style
Zero Cross
Input Voltage Range (V)
4-32 V DC
Compliance
cЯUus, VDE, CE, UKCA
Output Overvoltage Protection
-

SRP1-CEDZH-080NC-N Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SRP1-CEDZH-080NC-N.SR HP Eco, 1x80A/660VAC ZC, DC in, IP20

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.