background-waves

SRP1-CEDZM-080NC-N

Product Status| Activei

SRP1-CEDZM-080NC-N

Solid State Relays | Series: SRP1-CE
info
The SRP1-CE Relays series offers an affordable solution for controlling simple heating applications. Designed with efficiency in mind, these solid-state relays (SSRs) provide essential features without compromising on quality.
PropertyValue
Output Max Current
80 A
Output Nominal Voltage
24-660 V AC
Output Switching Style
Zero Cross
Input Voltage Range (V)
4-32 V DC
Compliance
cЯUus, VDE, CE, UKCA
  • Zero cross switching
  • Compliance with International Standards (cЯUus, VDE, CE, UKCA)
  • Efficient design with high quality
  • Reduces electrical noise and minimizes voltage spikes during switching, enhancing overall system stability
  • Ensures that the Solid-State Relay (SSR) has undergone rigorous testing, providing enhanced safety and product quality
  • Balances cost-effectiveness with reliable performance, making it an ideal choice for budget-conscious projects

SRP1-CEDZM-080NC-N Applications

Highlights Section

  • Cooking ovens & hot drinks dispensers
  • Commercial fryers and food warmers
  • Air handlers and other HVAC equipment
  • Plastic & packaging machinery
  • Industrial ovens & electronics production equipment
  • Heating in industrial automation

SRP1-CEDZM-080NC-N Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SRP1-CEDZM-080NC-NSolid State Relays

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.