background-waves

SRP1-CRDRL-010TC-N

Product Status| Activei

SRP1-CRDRL-010TC-N

SSR Panel, 1x10A/240VAC RN, DC in, IP20 | Series: SRP1-CR
info
PropertyValue
Output Max Current
10 A
Output Nominal Voltage
24-240 V AC
Output Switching Style
Instantaneous
Output Overvoltage Protection
TVS
Input Voltage Range (V)
4-32 V DC
Compliance
cЯUus, CE

SRP1-CRDRL-010TC-N Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SRP1-CRDRL-010TC-NSSR Panel, 1x10A/240VAC RN, DC in, IP20

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.