background-waves

SRP1-CRDZH-090TC-N

Product Status| Activei

SRP1-CRDZH-090TC-N

SSR Panel, 1x90A/600VAC ZC, DC in, IP20 | Series: SRP1-CR
info

The SRP1-CR High-Endurance series are multipurpose SSRs that come with everything you need to ensure better uptimes, while allowing a fast, safe and easy installation:

  • Overvoltage protection is ensured through the use of Littelfuse SMBJ Series TVS Diodes, inside, for overvoltage protection to safeguard the relay’s operation even in the event of electrical spikes within the network.
  • The IP20 plastic cover provides finger-safe protection for the user by preventing accidental contact with live terminals.
  • A pre-attached Thermal Pad eliminates the need for thermal paste application, ensuring an easy and clean installation with efficient heat dissipation.

Using the latest manufacturing techniques in Direct Bonding Technology and featuring high-end power semiconductors (Littelfuse proprietary IXYS Technology) this relay provides maximum quality, reliability, and longevity even under tough conditions compared to any other relay in the market.

PropertyValue
Output Max Current
90 A
Output Nominal Voltage
48-600 V AC
Output Switching Style
Instantaneous4
Output Overvoltage Protection
TVS3
Input Voltage Range (V)
4-32 V DC
Compliance
cЯUus, CE
  • High-Endurance Design
  • Integrated Protection & Installation Features
  • Broad Application Spectrum
  • Provides enhanced operational reliability and extended service life,ensuring consistent performance even in demanding conditions
  • Incorporates IP20 finger-safe protection and overvoltage TVSprotection, along with a pre-attached thermal pad, facilitatingstraightforward and secure installation
  • Engineered to accommodate a diverse range of applications and loadtypes, offering flexibility and utility in various engineering projects

SRP1-CRDZH-090TC-N Applications

Highlights Section

  • Heating and motion control in industrial automation
  • Industrial ovens & electronics production equipment
  • Plastic & packaging machinery
  • Air handlers and other HVAC equipment
  • Cooking ovens & hot drinks dispensers
  • Theatrical, public & traffic lighting control

SRP1-CRDZH-090TC-N Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SRP1-CRDZH-090TC-NSSR Panel, 1x90A/600VAC ZC, DC in, IP20

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.