background-waves

SRP1-KCDZL-012NF-N

Product Status| Activei

SRP1-KCDZL-012NF-N

SSR ZLP, 1x12A/240VAC ZC, DC in, QC | Series: SRP1-KC
info

The SRP1-KC Relays series offers a slim, low-profile solution for tight-space installations. Designed with convenience and reliability in mind, these compact solid-state relays (SSRs) are ideal for OEM applications in foodservice equipment and other space-constrained control panels.

  • Low-Profile Housing: Optimized for compact enclosures and flat mounting surfaces where space is at a premium.
  • Quick Installation: Equipped with ¼” Faston terminals for both power and control connections, simplifying wiring and replacement.
  • Built-In Protection: Integrated VDR ensures added protection against voltage transients for improved durability.
PropertyValue
Output Max Current
12A
Output Nominal Voltage
240 V AC
Output Switching Style
AC
Output Overvoltage Protection
Varistor
Input Voltage Range (V)
4-32 V DC
Compliance
cЯUus, CE, VDE, UKCA
  • Compact, Low-Profile Design
  • Faston Terminals for Power and Control
  • Integrated Varistor Protection
  • Perfect fit for shallow panels and equipment with limited space, especially in foodservice and light industrial applications.
  • Simplifies installation and maintenance with tool-free wiring, reducing downtime and installer effort.
  • Helps absorb voltage spikes, extending the lifespan of the relay and improving reliability in unstable power environments.

SRP1-KCDZL-012NF-N Applications

Highlights Section

  • Medical equipment
  • Fueling systems and vehicle power control
  • Household appliances
  • IT equipment and consumer electronics
  • Commercial systems requiring reduced EMC emission
  • Electrical box disconnect applications in regulated environments

SRP1-KCDZL-012NF-N Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SRP1-KCDZL-012NF-NSSR ZLP, 1x12A/240VAC ZC, DC in, QC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.