background-waves

SRP1-MEDZL-025NF-N

Product Status| Activei

SRP1-MEDZL-025NF-N

SSR Mini Eco, 1x25A/240VAC ZC, DC in, QC | Series: SRP1-ME
info
The SRP1-ME Relays series offers an affordable solution for controlling simple heating applications. Designed with efficiency in mind, the Littelfuse SRP1-ME solid-state relays (SSRs) provide essential features without compromising on quality.
PropertyValue
Output Max Current
25 A
Output Nominal Voltage
12-280 V AC
Output Switching Style
Zero Cross
Output Overvoltage Protection
-
Input Voltage Range (V)
4-30 V DC
Compliance
cЯUus, VDE, CE
  • Zero cross switching
  • Compliance with International Standards (cЯUus, VDE, CE, UKCA)
  • Efficient design with high quality
  • Reduces electrical noise and minimizes voltage spikes during switching, enhancing overall system stability
  • Ensures that the Solid-State Relay (SSR) has undergone rigorous testing, providing enhanced safety and product quality
  • Balances cost-effectiveness with reliable performance, making it an ideal choice for budget-conscious projects

SRP1-MEDZL-025NF-N Applications

Highlights Section

  • Coffee machines
  • Cooking ovens
  • Hot drinks dispensers
  • Commercial fryers
  • Cooking suites
  • Commercial toasters

SRP1-MEDZL-025NF-N Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SRP1-MEDZL-025NF-NSSR Mini Eco, 1x25A/240VAC ZC, DC in, QC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.