background-waves

SRP4-CCDZL-025NF-N

Product Status| Activei

SRP4-CCDZL-025NF-N

SSR HP CL, 4x25A/240VAC ZC, DC in, QC | Series: SRP4-CC
info

The SRP4-CC Relays series delivers four solid-state relays in one compact package, offering a reliable and space-efficient solution for controlling multiple AC loads. Designed for simplicity and industrial-grade performance, it’s ideal for applications where panel space is limited and durability is a must.

  • 4 SSRs in One Package: Combines four independently controlled relays into a single panel-mount unit, simplifying installation and saving valuable space.
  • Rugged SCR Output: Built with back-to-back SCRs for each channel, this relay series ensures long-term reliability under industrial resistive load conditions.
  • Fast, Safe Wiring: Equipped with Fast-on terminals for quick connections and a standard package that fits easily into existing layouts.
  • "
PropertyValue
Output Max Current
25 A
Output Nominal Voltage
240 V AC
Output Switching Style
Zero Cross
Output Overvoltage Protection
240 V AC
Input Voltage Range (V)
3-32 V DC
Compliance
cЯUus, CE
  • Compact 4-Pole Design
  • Zero Cross Switching
  • Compliance with International Standards (cЯUus, CE,UKCA)
  • Saves panel space and reduces wiring complexity by combining fourindependent relays in one unit. Ideal for OEMs and integrators workingwith limited enclosure space.
  • Reduces electrical noise and minimizes voltage spikes duringswitching, enhancing overall system stability.
  • Ensures that the Solid-State Relay (SSR) has undergone rigoroustesting, providing enhanced safety and product quality.

SRP4-CCDZL-025NF-N Applications

Highlights Section

  • Multi-zone temperature control in industrial ovens.
  • Heating element control in commercial cooking and steam generation equipment.
  • Sterilization systems with independent heating circuits.
  • Fuel pipeline heat tracing in extreme ambient environments.
  • Space-constrained electrical panels in OEM heating applications.

SRP4-CCDZL-025NF-N Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SRP4-CCDZL-025NF-NSSR HP CL, 4x25A/240VAC ZC, DC in, QC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.