background-waves

CIO-DN-P

Product Status| Activei

CIO-DN-P

DEVICENET CIO MOD FOR 777-P2/ | Series: CIO_DN
info
The CIO-DN-P/CIO-120-DN-P are convenient and cost-effective Devicenet™ interfaces capable of providing discrete control and monitoring of motor starters, drives and other devices over a Devicenet™ network.
PropertyValue
Input Voltage (V)
24 Vdc; Digital: 12 - 24 Vac
Output Form
Form A and Form C Contactors
Termination Type
Torque: 3 in-lbs; Wire: 12 - 20 AWG
Dimensions
3.4 H x 1 W x 5 D in. (86.4 x 25.4 x 127 mm)
Weight (kg)
0 Kg (kilogram)
Communications Interface
Devicenet
Humidity
10 - 95% non-condensing
Input AC Line Frequency (Hz)
50 / 60
Input Current Range (A)
Input: 0.137 (max.); Digital input: 0.002 (typical)
Output Load Rating (VA)
Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 Vac
Mounting Method
DIN rail or surface mount (w/two #8 screws)
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
158
Operating Temperature Min (°C)
-20
Operating Temperature Minimum Fahrenheit
-4

CIO-DN-P Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CIO-DN-PDEVICENET CIO MOD FOR 777-P2/

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.