background-waves

CIO-MB

Product Status| Activei

CIO-MB

MODBUS CIO MODULE FOR USE WITH | Series: CIO
info
The CIO-MB/CIO-120-MB Modules are convenient and cost-effective Modbus-RTU interfaces capable of providing discrete control and monitoring of an overload relay over a Modbus network.
PropertyValue
Input Voltage (V)
12 - 24 Vdc
Output Form
1 - SPDT; 1 - SPST
Termination Type
Torque: 3 in-lbs; Wire: 12 - 20 AWG
Dimensions
2.08 H x 2.78 W x 0.77 D in. (52.8 x 70.6 x 19.6 mm)
Weight (kg)
0 Kg (kilogram)
Communications Interface
Modbus
Humidity
10 - 95% non-condensing per IEC 68-2-3
Input AC Line Frequency (Hz)
50 / 60
Input Current Range (A)
Input: 0.095 (max.); 0.07 (typical); Digital input: 0.002 (typical)
Input Tolerance (%)
±10%
Maximum Input Power (W)
2.28 (max.); 1.7 (typical)
Output Load Rating (VA)
Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 Vac
Protection Class
IP20; NEMA 1 (finger safe)
Surge Protection
Input Power: IEC 61000-4-5 Level 1; Inputs/Data Lines: IEC 61000-4-5 Level 2
Mounting Method
DIN rail or surface mount (w/two #8 screws)
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
158
Operating Temperature Min (°C)
-20
Operating Temperature Minimum Fahrenheit
-4
Storage Temperature Maximum Celsius
80
Storage Temperature Maximum Fahrenheit
176
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

CIO-MB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CIO-MBMODBUS CIO MODULE FOR USE WITH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.