The NDS-8 is an 8-pin, 35 mm DIN rail or surface mount octal socket. The NDS-11 is an 11-pin 35 mm DIN rail or surface mountable socket. Both are rated at 10A@300VAC. Surface mounted with two #6 screws or snaps onto a 35 mm DIN rail. A spring mechanism allows easy removal. Screw terminals with captive wire clamps accept up to two #14AWG wires. The NDS-8 uses PSC8 hold-down clips and the NDS-11 uses PSC11 hold-down clips.