background-waves

NEMA-3R-L A

Product Status| Activei

NEMA-3R-L A

NEMA 3R ENCLOSURE 6X6X4 | Series: NEMA
info
Metal NEMA-3R electrical box with lenses for viewing the single-phase pump protection relay status lights
PropertyValue
Termination Type
Four knockouts: 1/2 in and 3/4 in (one on each side and two on the bottom)
Dimensions
6 H x 6 W x 4.5 D in. (152.4 x 152.4 x 114.3 mm)
Weight (kg)
0 Kg (kilogram)
Mounting Method
Surface Mount (four pre-drilled concave holes)

NEMA-3R-L A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
NEMA-3R-L ANEMA 3R ENCLOSURE 6X6X4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.