background-waves

RM-1000-ENCL

Product Status| Obsoletei

RM-1000-ENCL

RM-1000 STEEL ENCLOSURE / 6.4 | Series: RM Covers
info
Steel enclosure for protecting a Littelfuse RM1000 remote communications monitor from adverse affects of weather and vandalism, while allowing normal communications connections to the RM1000 unit. Its superior design protects an RM1000 from overexposure to UV sunlight as well as from hail during a storm, and it incorporates a seal around the opening in the back to seal the unit to the electrical box, keeping rain from contacting the RM1000 connections. The enclosure also features a built-in padlock tab (padlock not included) to lock the cover to deter vandalism.
PropertyValue
Dimensions
6.4 H x 6.3 W x 1.7 D in. (162.6 x 160 x 43.2 mm)
Weight (kg)
0 Kg (kilogram)
Protection Class
NEMA 3R
Mounting Method
Use RM-1000 hardware

RM-1000-ENCL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
RM-1000-ENCLRM-1000 STEEL ENCLOSURE / 6.4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.