background-waves

BZ1

PANEL MOUNT KIT. | Series: BZ
info
The BZ Front Panel Mounting Kit provides an easy method of through-the-panel mounting of 8 or 11 pin plug-in timers, flashers, and other controls. May be mounted in panels up to 0.125 in (3.2mm) thick. Includes two clamps and two screws.
PropertyValue
Weight (kg)
0 Kg (kilogram)
Mounting Method
Mount on panels up to 0.125 in. (3.2 mm) thick

BZ1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
BZ1PANEL MOUNT KIT.

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.