background-waves

SE-Comm-RTD

Product Status| Activei

SE-Comm-RTD

| Series: SE-COMM-RTD
info
This program is used to communicate with up to 63 SIO-RTD modules. It can be used to configure inputs on SIO-RTD modules as either 4-20mA or one of several RTD types. The data collected can be exported. The software has an autostart feature so that the program will restart when the computer reboots. SE-Comm-RTD now includes plotting for up to eight input signals.

SE-Comm-RTD Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SE-Comm-RTD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.